IESNA:LM-63-2002
[TEST]P1202739
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-830-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7988
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
913.4 899.5 908.8 927 947.3 967.7 986.7 1001.6 1015.1 1034.2
1062.6 1108.3 1172.7 1249 1367.2 1562.9 1783.7 2045.5 2367.1 2692
3037.3 3306.8 3475.4 3597.8 3644.4 3662.2 3724.9 3849.1 3846.1 3500.8
2626.3 1123.2 294 121.6 45.3 12.7 0
913.4 904.5 913.9 932.1 952.4 972.8 991 1005.8 1019.4 1037.6
1065.1 1110.4 1174 1248.6 1362.5 1548.5 1765.4 2019.6 2332.7 2700.5
3043.2 3307.6 3473.3 3591.5 3640.6 3669.4 3738.1 3862.2 3842.3 3470.3
2545 1041.4 293.6 118.6 44.9 12.3 0
913.4 903.3 911.3 928.3 947.8 966.4 982.9 993.9 1004.1 1018.9
1042.2 1080.4 1135.9 1203.2 1304.1 1467.6 1676.5 1923.9 2197.2 2507.7
2816.6 3097 3293.6 3429.2 3521.1 3611.4 3726.2 3867.3 3932.1 3682.6
2920 1483.3 448.2 164.8 80.1 17.4 0
913.4 901.6 909.2 924.5 941 957.1 971.9 979.5 984.6 992.2
1006.6 1032.1 1071.9 1120.2 1188 1299 1451.1 1630.3 1832.4 2063.7
2320 2588.2 2842 3060.2 3248.7 3431.3 3670.3 3956.3 4183.8 4181.2
3768.1 2789.5 1264.7 491.9 169.9 58.9 0
913.4 901.6 907.5 921.1 935.5 949.9 964.3 972.3 976.1 980
992.7 1010.9 1041.8 1077 1116.8 1176.1 1265.1 1377.8 1519.7 1690
1883.2 2084.5 2315.8 2562.4 2821.7 3099.2 3412.7 3795.7 4275.3 4674.4
4740.9 4243.1 2885.6 1410 497.4 121.2 0
913.4 902 907.1 919.4 933.4 948.6 962.2 971.5 976.1 980.8
995.2 1015.1 1043.9 1074.9 1103.7 1142.6 1211.3 1299.8 1415.9 1559.1
1721 1898.9 2085.7 2306.5 2550.5 2820.8 3137.3 3531.7 4077.9 4648.1
4971.8 4647.7 3432.2 1926 794.4 183.9 0
913.4 901.6 905.8 917.7 931.7 946.5 960 970.2 976.6 984.2
998.2 1019.4 1044.8 1067.7 1086.7 1117.6 1171 1239.2 1335 1454.9
1589.6 1734.9 1895.9 2078.1 2288.3 2519.2 2825.5 3207.6 3722.8 4352
4751.9 4385 3011 1571.8 574.9 98.3 0
913.4 904.5 905.4 915.1 929.1 945.6 961.3 974.4 985.5 993.1
1002.4 1016.4 1032.5 1043.5 1055.8 1075.7 1104.1 1140.1 1194.8 1276.9
1368.9 1474 1593.4 1729 1880.7 2062 2277.7 2546.3 2876.7 3303
3567.3 3112.3 2009.9 896.5 229.2 37.7 0
913.4 907.5 907.1 913.9 927.4 945.2 963.4 980.4 993.9 1003.7
1012.6 1021.1 1023.6 1022.7 1027 1036.3 1051.6 1074 1108.3 1158.3
1227.8 1308.3 1406.6 1522.7 1654.4 1802.7 1964.6 2154 2379.8 2574.7
2528.5 2018.4 1153.2 416.5 103.8 29.2 0
913.4 910.5 910.9 916 928.7 944.8 966 986.7 1003.3 1016.4
1027.4 1033.8 1033.8 1031.6 1029.5 1028.7 1032.5 1044.8 1068.5 1106.6
1160.9 1232.9 1317.6 1418.5 1537.5 1672.2 1816.7 1966.7 2091.2 2106.5
1861.2 1230.8 439.8 119.1 58 22.9 0
913.4 915.1 917.3 924.9 938.4 954.5 977 1000.3 1021.9 1042.2
1062.1 1078.2 1089.7 1099.9 1108.8 1119.3 1135 1156.2 1188 1239.2
1315.9 1418 1546.4 1715.5 1932.8 2162 2401.4 2581.4 2604.3 2259.9
1572.7 772.4 213.1 70.8 31.8 9.3 0
913.4 916.4 920.2 928.7 943.5 962.2 986.3 1012.6 1038 1064.3
1093.1 1121 1149 1177.4 1209.6 1251.5 1303.6 1371.4 1459.6 1572.2
1712.9 1873.1 2051 2263.7 2496.3 2705.6 2830.1 2808.1 2559 1994.7
1215.5 577.9 195.3 68.2 26.7 5.5 0
913.4 918.5 924.9 936.3 953.7 974.9 1002.8 1034.6 1065.1 1100.7
1141.4 1188.4 1242.2 1304.9 1382 1479.9 1597.7 1729.4 1866.3 2004.8
2139.5 2263.3 2377.7 2500.9 2628.5 2712.4 2699.6 2550.9 2224.3 1635.4
961.7 416.5 154.6 62.7 25.4 5.9 0
913.4 922.3 934.6 952.8 977 1005.4 1041.8 1083.8 1135.4 1200.3
1285 1386.7 1499 1628.2 1750.6 1858.7 1941.3 1999.3 2035.3 2059
2080.2 2089.1 2066.3 2019.6 1937.9 1776.9 1508.3 1139.7 743.1 425.4
229.6 130.9 82.6 52.5 29.2 7.2 0
913.4 925.3 944.4 969.4 1000.3 1037.6 1085 1149 1230.3 1332.9
1446 1554 1648.5 1716.7 1754 1763.3 1748.5 1710.4 1645.5 1547.7
1418 1257 1059.2 838.4 637.2 488.1 384.3 305.9 244 197.4
155.5 121.2 92.4 61.4 33.5 7.6 0
913.4 929.1 955.8 987.6 1024.4 1071 1134.2 1219.3 1324 1433.3
1527.3 1595.1 1626.1 1620.5 1583.7 1519.3 1424 1291.4 1141.4 988.4
858.4 757.1 671.9 584.7 494.4 415.2 350 296.1 248.3 206.3
169.5 136.4 104.2 67.4 40.2 12.3 0
913.4 933.4 966.4 1005 1051.1 1107.9 1185.4 1286.7 1395.6 1482.9
1533.3 1543 1518.9 1467.6 1392.2 1281.6 1147.3 1008.8 891.4 808.8
757.1 713.9 658.4 593.6 512.6 449.9 398.3 345.7 299.5 259.7
222 181.3 141.5 101.3 62.3 21.6 0
913.4 939.3 978.7 1022.7 1074 1137.6 1223.1 1330.8 1431.2 1487.9
1494.3 1459.1 1403.6 1334.6 1243.5 1130.4 1006.6 898.2 834.2 793.5
736.8 680.8 608.4 544.8 528.3 492.7 444.4 396.6 351.2 306.3
261.8 221.2 177.1 133.9 88.1 31.8 0
913.4 943.1 987.6 1038 1096 1164.7 1253.2 1352.8 1437.1 1462.5
1432.4 1371.4 1305.8 1232 1143.9 1039.7 934.2 866 841.8 795.2
730.8 643.6 563.5 549.9 527.9 492.3 447.8 401.2 355.9 311.8
268.2 228.4 184.3 143.2 92.8 39 0
913.4 946.9 994.8 1050.3 1113.4 1186.3 1277.4 1377.8 1438.8 1426.9
1365.1 1290.1 1224 1160 1081.2 988 905 880 852.4 793.1
701.6 588.9 557.6 539.3 524.9 489.8 448.2 404.6 358.9 313.5
271.2 220.3 167.4 124.6 76.7 30.9 0
913.4 949.5 996.9 1054.9 1120.6 1196 1289.2 1389.2 1440.1 1410.4
1334.1 1257.5 1189.7 1124 1052.4 974.9 907.9 891.8 853.7 784.2
672.8 580 549.9 527.5 515.2 484.3 447.8 405.5 362.2 319.9
278.8 224.5 166.5 124.1 61.9 26.3 0
913.4 947.8 997.7 1055.4 1121 1196 1288.4 1388.8 1443.5 1415.1
1338.8 1261.3 1193.5 1128.7 1058.8 984.2 918.1 902.8 862.2 791
676.6 583 551.2 525.4 511.8 482.1 447.8 406.3 363.9 322.4
279.6 221.2 164.8 118.2 61 24.1 0
